Community Designs
Calibration - Axis Positioning with Jogger
MachineLogic Code-Free

Calibration - Axis Positioning with Jogger

Community design

Calibrate your real-life machine using this simple jogger. Customize your increment levels and note down the actual encoder-based position when you have arrived at the desired location. Use these values in your programs by creating a variable and applying the number. Important to know that global variables are not supported so you have to assign the numbers in your program.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-PF-394673 v11
Weight238.01 kg
Dimensions (L x W x H)2599 x 2918 x 1058 mm
ApplicationManufacturing
Assembly Time12:01

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M12 End-Stop Extension Cable, 0.5m image
M12 End-Stop Extension Cable, 0.5mCE-CA-018-0500 - 30 X 110 X 110 mmShips next day
6
Part MachineMotion AI Pro image
MachineMotion AI ProCE-CL-031-3000 - 470 X 337 X 206 mmShips next day
1
Part M12 4 Pins Male Straight Field Wireable Input Connector image
M12 4 Pins Male Straight Field Wireable Input ConnectorCE-CN-030-0001 - 60 X 20 X 20 mmShips next day
3
Part M12 4 Pins Female Straight Field Wireable Output Connector image
M12 4 Pins Female Straight Field Wireable Output ConnectorCE-CN-048-0002 - 60 X 20 X 20 mmShips next day
3
Part Small Module Adaptor image
Small Module AdaptorCE-HW-001-0005 - 133 X 88 X 8 mmShips next day
1
Part 5-Port Gigabit Ethernet Switch image
5-Port Gigabit Ethernet SwitchCE-MD-009-0001 - 100 X 100 X 25 mmShips in 3 weeks
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
12
Part High Strength Threadlocker (10 ml) image
High Strength Threadlocker (10 ml)HW-CS-001-0003 - 29 X 29 X 91 mmShips next day
2
Part High Performance Synthetic Grease image
High Performance Synthetic GreaseHW-CS-002-0001 - 60 X 35 X 160 mm
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips in 5 days
6
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Compact Grease Gun for Grease Tube image
Compact Grease Gun for Grease TubeHW-TL-005-0001 - 160 X 30 X 30 mm
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
25
Part Enclosed Timing Belt Actuator, 855mm Length image
Enclosed Timing Belt Actuator, 855mm LengthMO-LM-026-0855__2 - 1100 X 180 X 112 mmShips next day
2
Part Heavy Duty Enclosed Timing Belt Actuator, 855mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 855mm LengthMO-LM-027-0855__2 - 1102 X 270 X 112 mmShips next day
1
Part Heavy Duty Enclosed Timing Belt Actuator, 2295mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 2295mm LengthMO-LM-027-2295__2 - 2542 X 270 X 112 mmShips in 8 days
1
Part Enclosed Linear Profile Guide, 2295mm Long image
Enclosed Linear Profile Guide, 2295mm LongMO-LM-028-2295__2 - 2520 X 180 X 112 mmShips next day
1
Part Small Gantry Enclosed Timing Belt Actuator, 290mm Length image
Small Gantry Enclosed Timing Belt Actuator, 290mm LengthMO-LM-045-0290 - 537 X 90 X 112 mmShips next day
2
Part Planetary Reduction Gearbox, 5:1 image
Planetary Reduction Gearbox, 5:1MO-PT-001-0001 - 130 X 86 X 86 mmShips next day
1
Part Right Angle Gearbox, 1:1 image
Right Angle Gearbox, 1:1MO-PT-001-0006 - 152 X 136 X 86 mmShips next day
2
Part Power-Off Brake image
Power-Off BrakeMO-PT-002-0001 - 100 X 85 X 85 mmShips next day
2
Part 157mm NEMA 34 Stepper Servo Motor image
157mm NEMA 34 Stepper Servo MotorMO-SM-011-0000 - 258 X 86 X 112 mmShips next day
6
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
1
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
7
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
2
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
4
Part 22.5x22.5mm (180mm) Aluminum Extrusion image
22.5x22.5mm (180mm) Aluminum ExtrusionST-EXT-006-0180 - 180 X 22 X 22 mmShips next day
1
Part 22.5x22.5mm (405mm) Aluminum Extrusion image
22.5x22.5mm (405mm) Aluminum ExtrusionST-EXT-006-0405 - 405 X 22 X 22 mmShips next day
1
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips in 9 days
2
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
6
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
26
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
154
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
6
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
26
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips in 5 days
3
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
107
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
45
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
3
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
45
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part MachineMotion Pendant V3 image
MachineMotion Pendant V3CE-TP-014-0000 - 332 X 68 X 246 mmObsolete
1
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
2
Part Vention Pendant V3 Machine Mount image
Vention Pendant V3 Machine MountST-RB-002-0005 - 143 X 178 X 128 mmObsolete
1

$51,822.47 USD

Similar Parts