Cabinet

Cabinet
$748.31 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-273156 v4.73.1.16.2.10.25.17 |
Weight | 16.6 kg |
Dimensions (L x W x H) | 616 x 980 x 675 mm |
Unit price | $748.31 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 2:06 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-273156 v4.73.1.16.2.10.25.17 |
Weight | 16.6 kg |
Dimensions (L x W x H) | 616 x 980 x 675 mm |
Unit price | $748.31 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 2:06 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback