vention-logo-sm
Community Designs
Both sides vertical automotive inspection jig

Both sides vertical automotive inspection jig

Community design

Fully customizable vertical inspection jig. Each positioning pin is mounted on eccentric mounting blocks for fine tuning of X-Y-Z position. This jig is configured to holde both left and right, symmetrical components. Vention's dark blue extrusions are invisible to blue-light scanners, making them an ideal solution for 3D scaning applications.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-JF-3623
Weight37.42 kg
Dimensions (L x W x H)1225 x 983 x 736 mm
ApplicationAssembly
Assembly Time07:06

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
4
Part 63mm Toggle Clamp image
63mm Toggle ClampHW-CP-001-0001 - 50 X 139 X 106 mmShips in 15 days
6
Part 45x90mm (45mm) Aluminum Extrusion image
45x90mm (45mm) Aluminum ExtrusionST-EXT-002-0045 - 45 X 45 X 90 mmShips next day
2
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
4
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
4
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
2
Part 45x90mm (1080mm) Aluminum Extrusion image
45x90mm (1080mm) Aluminum ExtrusionST-EXT-002-1080 - 1080 X 45 X 90 mmShips next day
2
Part 20mm OD Round (450mm) Aluminum Extrusion image
20mm OD Round (450mm) Aluminum ExtrusionST-EXT-003-0450 - 450 X 0 X 20 mmObsolete
1
Part 20mm OD Round (540mm) Aluminum Extrusion image
20mm OD Round (540mm) Aluminum ExtrusionST-EXT-003-0540 - 540 X 0 X 20 mmObsolete
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
2
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
24
Part 135x100mm Aluminum Mounting Plate image
135x100mm Aluminum Mounting PlateST-SP-001-0002 - 11 X 135 X 100 mm
4
Part Aluminum Tube Holder image
Aluminum Tube HolderST-SP-004-0001 - 45 X 135 X 45 mm
6
Part Eccentric Locator for Dimensional Jig image
Eccentric Locator for Dimensional JigST-SP-007-0001 - 100 X 45 X 75 mmShips next day
6
Part Mounting Bracket for Toggle Clamp image
Mounting Bracket for Toggle ClampST-SP-007-0007 - 50 X 50 X 150 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
235
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
26
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
223
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
13
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
34

$2,527.37 USD

Similar Parts