Community Designs

BiRefringence frame
This frame is intended to hold 2 glass plates , 2 linear polarizers (crossed) , and a light box in the lower chamber. PLates & polarizers should be 18.125" x 11.0" ~+/- 1/16". Additionally, a bracket is included to mount a camera type accessory too. Purpose is to examine birefringence of an arbitrary sample.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-160583 |
| Weight | 2.98 kg |
| Dimensions (L x W x H) | 359 x 607 x 383 mm |
| Application | Other Equipment |
| Assembly Time | 02:20 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | 4 | |
![]() | 2 | |
![]() | 6 | |
![]() | 2 | |
![]() | 4 | |
![]() | L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 ExtrusionsST-GP-001-0021 - 6 X 66 X 66 mmShips next day | 16 |
![]() | 3-Way 22.5 x 22.5 Extrusion Corner Connector with Panel CutoutsST-GP-004-0002 - 45 X 45 X 45 mmShips next day | 4 |
![]() | 83 | |
![]() | 83 |





