vention-logo-sm
Community Designs
Automation Developer Kit

Automation Developer Kit

Community design

Automation Developer Kit provides to basic Vention automation components. It allows partners and clients to test MachineMotion functionalities and comes with 1 motor, 2 proximity sensors, 1 teach pendant, and 1 IO expander.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-65052
Weight16.47 kg
Dimensions (L x W x H)604 x 643 x 284 mm
ApplicationOther Equipment
Assembly Time01:51

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Digital IO Module image
Digital IO ModuleCE-MD-001-0001 - 180 X 110 X 26 mmObsolete
1
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
2
Part MachineMotion 1 Pendant image
MachineMotion 1 PendantCE-TP-003-0001 - 320 X 200 X 73 mmObsolete
1
Part 100mm NEMA 34 Stepper Motor image
100mm NEMA 34 Stepper MotorMO-SM-002-0001 - 168 X 86 X 86 mmObsolete
1

$4,741.38 USD

Similar Parts
    Automation Developer Kit | Vention