vention-logo-sm
Community Designs
Automated Saw End Stop - Warehouse Equipment

Automated Saw End Stop - Warehouse Equipment

Community design

Automated saw end stop for our extrusion cutting miter saw

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-102972
Weight114.85 kg
Dimensions (L x W x H)5057 x 570 x 1148 mm
ApplicationOther Equipment
Assembly Time10:38

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
2
Part MachineMotion 1 Pendant image
MachineMotion 1 PendantCE-TP-003-0001 - 320 X 200 X 73 mmObsolete
1
Part Push Pull Toggle Clamp Reversed Mount image
Push Pull Toggle Clamp Reversed MountHW-CP-003-0002 - 153 X 65 X 89 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
10
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
3
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
6
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
1
Part 41mm Wide Cable Drag Chain (782mm) image
41mm Wide Cable Drag Chain (782mm)MO-DC-001-0765 - 879 X 45 X 35 mmShips next day
1
Part 41mm Wide Cable Drag Chain (1886mm) image
41mm Wide Cable Drag Chain (1886mm)MO-DC-001-1845 - 1959 X 45 X 35 mmShips next day
1
Part GF Nylon Eccentric Roller image
GF Nylon Eccentric RollerMO-LM-001-0027 - 55 X 55 X 52 mmShips next day
3
Part 90x112.5mm Gantry Plate image
90x112.5mm Gantry PlateMO-LM-001-0032 - 88 X 110 X 12 mmShips next day
1
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
2
Part 16mm Shaft for Linear Bearings (2295mm) image
16mm Shaft for Linear Bearings (2295mm)MO-LM-014-2295 - 2295 X 31 X 33 mmObsolete
2
Part Rack and Pinion, Housing and Pinion Assembly image
Rack and Pinion, Housing and Pinion AssemblyMO-LM-019-0001 - 130 X 223 X 87 mmObsolete
1
Part Left Rack & Pinion End Stop image
Left Rack & Pinion End StopMO-LM-019-0005__2 - 45 X 74 X 23 mm
1
Part Right Rack & Pinion End Stop image
Right Rack & Pinion End StopMO-LM-019-0007 - 45 X 74 X 23 mm
1
Part Gear Rack, 540mm image
Gear Rack, 540mmMO-LM-020-0540 - 552 X 10 X 15 mm
1
Part Gear Rack, 810mm image
Gear Rack, 810mmMO-LM-020-0810 - 823 X 10 X 15 mm
4
Part 65mm NEMA 34 Stepper Motor image
65mm NEMA 34 Stepper MotorMO-SM-003-0001 - 133 X 86 X 86 mmObsolete
1
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
1
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
8
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
5
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
2
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
2
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
2
Part 45x45mm (1890mm) Aluminum Extrusion image
45x45mm (1890mm) Aluminum ExtrusionST-EXT-001-1890 - 1890 X 45 X 45 mmShips next day
2
Part 45x45mm (2295mm) Aluminum Extrusion image
45x45mm (2295mm) Aluminum ExtrusionST-EXT-001-2295 - 2295 X 45 X 45 mmShips next day
1
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
2
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
1
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
2
Part 45x90mm (675mm) Aluminum Extrusion image
45x90mm (675mm) Aluminum ExtrusionST-EXT-002-0675 - 675 X 45 X 90 mmShips next day
1
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
2
Part 45x90mm (3330mm) Aluminum Extrusion image
45x90mm (3330mm) Aluminum ExtrusionST-EXT-002-3330 - 3330 X 45 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
1
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
2
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
7
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
2
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
1
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
8
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
5
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
43
Part Wear and Protection Strip (Grey) image
Wear and Protection Strip (Grey)ST-PN-012-2295 - 2295 X 44 X 16 mm
1
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mm
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
309
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
17
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
3
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
271
Part M8-1.25 x 6mm Set Screw image
M8-1.25 x 6mm Set ScrewHW-FN-014-0001 - 6 X 8 X 8 mmShips next day
6
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
34

$10,840.20 USD

Similar Parts
    Automated Saw End Stop - Warehouse Equipment | Vention