vention-logo-sm
Official Design Library
Angled Flat Surface Fixture

Angled Flat Surface Fixture

Vention official

Fixture designed with t-slot aluminum extrusions, rest pads and a toggle clamp meant to hold a flat surface in place, such as a plate. Adjust this modular set of hardware to cover your specific needs by clicking on customize!

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-JF-314808
Weight15.18 kg
Dimensions (L x W x H)630 x 863 x 817 mm
ApplicationAssembly
Assembly Time03:05

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 63mm Toggle Clamp image
63mm Toggle ClampHW-CP-001-0001 - 50 X 139 X 106 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
16
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
2
Part 45x270mm Rest Pad  image
45x270mm Rest Pad HW-RP-002-0002 - 13 X 270 X 45 mmShips next day
6
Part 45x90mm (495mm) Aluminum Extrusion image
45x90mm (495mm) Aluminum ExtrusionST-EXT-002-0495 - 495 X 45 X 90 mmShips next day
1
Part 45x45mm (135mm) Light Aluminum Extrusion image
45x45mm (135mm) Light Aluminum ExtrusionST-EXT-101-0135 - 134 X 45 X 45 mmShips next day
4
Part 45x45mm (495mm) Light Aluminum Extrusion image
45x45mm (495mm) Light Aluminum ExtrusionST-EXT-101-0495 - 495 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Light Aluminum Extrusion image
45x45mm (585mm) Light Aluminum ExtrusionST-EXT-101-0585 - 585 X 45 X 45 mmShips next day
5
Part 45x45mm (765mm) Light Aluminum Extrusion image
45x45mm (765mm) Light Aluminum ExtrusionST-EXT-101-0765 - 765 X 45 X 45 mmShips next day
1
Part 45x45mm (810mm) Light Aluminum Extrusion image
45x45mm (810mm) Light Aluminum ExtrusionST-EXT-101-0810 - 810 X 45 X 45 mmShips next day
2
Part 30 Degree Joint Aluminum Assembly Plate image
30 Degree Joint Aluminum Assembly PlateST-GP-001-0017 - 6 X 136 X 110 mmShips next day
2
Part 60 Degree Joint Aluminum Assembly Plate image
60 Degree Joint Aluminum Assembly PlateST-GP-001-0018 - 6 X 160 X 111 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
20
Part 135x68mm Aluminum Mounting Plate image
135x68mm Aluminum Mounting PlateST-SP-001-0001__2 - 11 X 135 X 68 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
110
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
110
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5

$918.36 USD

Similar Parts
    Angled Flat Surface Fixture | Vention