aluminum table with HDPE Panels and
aluminum table with HDPE Panels and
$2,119.79 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-65298 v23 |
Weight | 54.3 kg |
Dimensions (L x W x H) | 1542 x 687 x 793 mm |
Unit price | $2,119.79 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 3:34 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-65298 v23 |
Weight | 54.3 kg |
Dimensions (L x W x H) | 1542 x 687 x 793 mm |
Unit price | $2,119.79 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 3:34 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback