Community Designs

all purpose table
all purpose table
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-102518 |
| Weight | 33.88 kg |
| Dimensions (L x W x H) | 5447 x 2773 x 2166 mm |
| Application | Other Equipment |
| Assembly Time | 01:25 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | 1 | |
![]() | 2 | |
![]() | 6 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 1 |
![]() | 225x225mm UR5 Mounting plate, for Universal RobotsST-RB-001-0003 - 225 X 225 X 22 mm | 2 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.4884 m² | 1 |
![]() | 39 | |
![]() | 39 |



![Part HDPE Panel, Black 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0004/hdpe-panel-black-1-4-6-35mm.png)

