vention-logo-sm
Official Design Library
ABB GoFa Robot 7th axis - Enclosed Timing Belt Actuator 3330mm

ABB GoFa Robot 7th axis - Enclosed Timing Belt Actuator 3330mm

Vention official

Vention robot transfer unit driven by a timing belt actuator with linear guide rails on a t-slot aluminum extrusion structure. Versatile 7th axis for clients looking to use modular components and avoid pinch points with an ABB GoFa CRB 15000 cobot. Robot and end of arm tool not included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-367812
Weight151.65 kg
Dimensions (L x W x H)659 x 3578 x 841 mm
ApplicationManufacturing
Assembly Time18:16

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mmShips in 14 days
1
Part Robot Safety Module AI image
Robot Safety Module AICE-SA-016-0001__2 - 0 X 0 X 0 mmShips next day
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
10
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
8
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
8
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part 14oz Grease Gun Kit image
14oz Grease Gun KitHW-TL-005-0000 - 400 X 150 X 75 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
25
Part Multi-Purpose Grease LB 8034, 14oz Tube image
Multi-Purpose Grease LB 8034, 14oz TubeIN-CS-002-0001 - 235 X 54 X 54 mmShips next day
1
Part 41mm Wide Cable Drag Chain (1980mm) image
41mm Wide Cable Drag Chain (1980mm)MO-DC-041-1980 - 1980 X 41 X 35 mmShips next day
1
Part Heavy Duty Enclosed Timing Belt Actuator, 3330mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 3330mm LengthMO-LM-027-3330__2 - 3577 X 270 X 112 mmShips in 18 days
1
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 157mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 157mmMO-SM-030-0003 - 360 X 86 X 103 mmShips next day
1
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
4
Part 45x45mm (1665mm) Aluminum Extrusion image
45x45mm (1665mm) Aluminum ExtrusionST-EXT-001-1665 - 1665 X 45 X 45 mmShips next day
2
Part 45x90mm (3330mm) Aluminum Extrusion image
45x90mm (3330mm) Aluminum ExtrusionST-EXT-002-3330 - 3330 X 45 X 90 mmShips next day
1
Part 90x90mm (450mm) Aluminum Extrusion image
90x90mm (450mm) Aluminum ExtrusionST-EXT-005-0450 - 450 X 90 X 90 mmShips next day
4
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
4
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
2
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips in 9 days
6
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm Extrusions image
2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm ExtrusionsST-GP-001-0022 - 6 X 65 X 6 mmShips next day
15
Part 90mm x 90mm In-Line Mounting Block for Right Angle Connections image
90mm x 90mm In-Line Mounting Block for Right Angle ConnectionsST-GP-002-0005 - 90 X 90 X 22 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
12
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
26
Part ABB GoFa 5/10/12 kg Mounting Plate image
ABB GoFa 5/10/12 kg Mounting PlateST-RB-022-0003__2 - 223 X 223 X 22 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
631
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
2
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
32
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
29
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
477
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
13
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
13
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
34
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
34
Part  M6 1.0 x 12mm Flat Head Screw image
M6 1.0 x 12mm Flat Head ScrewHW-FN-005-4012 - 12 X 12 X 12 mmShips next day
5
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
5
Part M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9 image
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9HW-FN-019-0035 - 45 X 16 X 16 mmShips next day
5
Part M5-0.8 x 8mm Ball Point Set Screw image
M5-0.8 x 8mm Ball Point Set ScrewHW-FN-022-1008 - 5 X 5 X 8 mmShips next day
3
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
13
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
29
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part Butt-Joint Extrusion Connector image
Butt-Joint Extrusion ConnectorHW-FN-002-0005 - 148 X 13 X 7 mmShips next day
2
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image9
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$23,729.06 USD

Similar Parts