Community Designs

ABB GoFa Pedestal - 585mm
Vention robot arm base compatible with ABB GoFa CRB 15000 variants, designed with t-slot aluminum extrusions with center point for the robot base plate at a 585mm height. Anchoring required based on robot used, loads and application. Please contact our technical team in case of support needed. Robot not included.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-384702 |
| Weight | 29.70 kg |
| Dimensions (L x W x H) | 405 x 405 x 608 mm |
| Application | Manufacturing |
| Assembly Time | 01:28 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | ABB GoFa 5/10/12 kg Mounting PlateST-RB-022-0003 - 223 X 223 X 22 mm | 1 |
![]() | 1 | |
![]() | 26 | |
![]() | 26 |



