Community Designs
4 Axes Palletizer with Datalogic Light Curtain

4 Axes Palletizer with Datalogic Light Curtain

Community design

Palletize a single pallet with this 4-axes cartesian palletizer. The z-axis includes gearboxes and a power-off brake. Palletize up to 8 kg of boxes or change the EOAT for a higher payload. Includes Light Curtain from Datalogic. Cables should be included, as necessary.

Spec AttributeSpec Value
Technical Specifications
Design NumberPZ-CB-108225 v5
Weight501.93 kg
Dimensions (L x W x H)2543 x 2274 x 3694 mm
ApplicationPackaging
Assembly Time39:33

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Pneumatic Air Preparation Station image
Pneumatic Air Preparation StationCA-AP-001-0001 - 72 X 125 X 201 mmObsolete
1
Part On/Off Pneumatic Valve, Normally Closed image
On/Off Pneumatic Valve, Normally ClosedCE-AR-002-0000 - 157 X 115 X 38 mmObsolete
1
Part Auxiliary Device Inputs Splitter image
Auxiliary Device Inputs SplitterCE-CA-026-0003 - 48 X 40 X 14 mm
1
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
2
Part Sensor Bracket for M18 Sensor image
Sensor Bracket for M18 SensorCE-HW-001-0001 - 34 X 45 X 56 mm
1
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
3
Part Digital IO Module image
Digital IO ModuleCE-MD-001-0001 - 180 X 110 X 26 mmObsolete
1
Part Safety Module 1 image
Safety Module 1CE-SA-008-0000 - 178 X 153 X 85 mmObsolete
1
Part Hollow Shaft Optical Rotary Encoder image
Hollow Shaft Optical Rotary EncoderCE-SN-002-0001__2 - 50 X 60 X 83 mmObsolete
4
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
6
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
2
Part MachineApps - Cartesian Palletizer image
MachineApps - Cartesian PalletizerCE-SW-002-0001 - 0 X 0 X 0 mmObsolete
1
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
6
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
14
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
3
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
4
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
25
Part 71mm Wide Cable Drag Chain (1518mm) image
71mm Wide Cable Drag Chain (1518mm)MO-DC-002-1485 - 1599 X 74 X 35 mmObsolete
4
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
8
Part 16mm Shaft for Linear Bearings (2295mm) image
16mm Shaft for Linear Bearings (2295mm)MO-LM-014-2295 - 2295 X 31 X 33 mmObsolete
2
Part Rack and Pinion, Housing and Pinion Assembly image
Rack and Pinion, Housing and Pinion AssemblyMO-LM-019-0001 - 130 X 223 X 87 mmObsolete
2
Part Left Rack & Pinion End Stop image
Left Rack & Pinion End StopMO-LM-019-0005__2 - 45 X 74 X 23 mm
1
Part Right Rack & Pinion End Stop image
Right Rack & Pinion End StopMO-LM-019-0007 - 45 X 74 X 23 mm
1
Part Gear Rack, 540mm image
Gear Rack, 540mmMO-LM-020-0540 - 552 X 10 X 15 mm
2
Part Gear Rack, 810mm image
Gear Rack, 810mmMO-LM-020-0810 - 823 X 10 X 15 mm
2
Part Enclosed Timing Belt Actuator, 1530mm Length image
Enclosed Timing Belt Actuator, 1530mm LengthMO-LM-026-1530 - 1775 X 180 X 112 mmObsolete
1
Part Heavy Duty Enclosed Timing Belt Actuator, 2295mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 2295mm LengthMO-LM-027-2295 - 2542 X 270 X 112 mmObsolete
2
Part Enclosed Linear Profile Guide, 1530mm Long image
Enclosed Linear Profile Guide, 1530mm LongMO-LM-028-1530 - 1755 X 180 X 112 mmObsolete
1
Part Self Aligning Mount, Follower image
Self Aligning Mount, FollowerMO-LM-031-0001 - 178 X 88 X 45 mmShips next day
6
Part Self Aligning Mount, Leader image
Self Aligning Mount, LeaderMO-LM-031-0002 - 178 X 88 X 45 mmShips next day
6
Part Planetary Reduction Gearbox, 5:1 image
Planetary Reduction Gearbox, 5:1MO-PT-001-0001 - 130 X 86 X 86 mmShips next day
2
Part Power-Off Brake image
Power-Off BrakeMO-PT-002-0001 - 100 X 85 X 85 mmShips next day
1
Part Rotary Actuator V2 image
Rotary Actuator V2MO-RM-002-0001__2 - 223 X 223 X 113 mmObsolete
1
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
5
Part 65mm NEMA 34 Stepper Motor image
65mm NEMA 34 Stepper MotorMO-SM-003-0001 - 133 X 86 X 86 mmObsolete
1
Part 45x45mm (45mm) Aluminum Extrusion image
45x45mm (45mm) Aluminum ExtrusionST-EXT-001-0045 - 45 X 45 X 45 mmShips next day
1
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
8
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
2
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
7
Part 45x45mm (1980mm) Aluminum Extrusion image
45x45mm (1980mm) Aluminum ExtrusionST-EXT-001-1980 - 1980 X 45 X 45 mmShips next day
1
Part 45x90mm (45mm) Aluminum Extrusion image
45x90mm (45mm) Aluminum ExtrusionST-EXT-002-0045 - 45 X 45 X 90 mmShips next day
1
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
2
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
4
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
5
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
4
Part 45x90mm (1170mm) Aluminum Extrusion image
45x90mm (1170mm) Aluminum ExtrusionST-EXT-002-1170 - 1170 X 45 X 90 mmShips next day
1
Part 45x90mm (1260mm) Aluminum Extrusion image
45x90mm (1260mm) Aluminum ExtrusionST-EXT-002-1260 - 1260 X 45 X 90 mmShips next day
2
Part 45x90mm (1485mm) Aluminum Extrusion image
45x90mm (1485mm) Aluminum ExtrusionST-EXT-002-1485 - 1485 X 45 X 90 mmShips next day
4
Part 45x90mm (2115mm) Aluminum Extrusion image
45x90mm (2115mm) Aluminum ExtrusionST-EXT-002-2115 - 2115 X 45 X 90 mmShips next day
2
Part 45x90mm (2295mm) Aluminum Extrusion image
45x90mm (2295mm) Aluminum ExtrusionST-EXT-002-2295 - 2295 X 45 X 90 mmShips next day
1
Part 90x90mm (270mm) Aluminum Extrusion image
90x90mm (270mm) Aluminum ExtrusionST-EXT-005-0270 - 270 X 90 X 90 mmShips next day
3
Part 90x90mm (1170mm) Aluminum Extrusion image
90x90mm (1170mm) Aluminum ExtrusionST-EXT-005-1170 - 1170 X 90 X 90 mmShips next day
1
Part 90x90mm (1890mm) Aluminum Extrusion image
90x90mm (1890mm) Aluminum ExtrusionST-EXT-005-1890 - 1890 X 90 X 90 mmShips next day
2
Part 90x90mm (1980mm) Aluminum Extrusion image
90x90mm (1980mm) Aluminum ExtrusionST-EXT-005-1980 - 1980 X 90 X 90 mmShips next day
1
Part 90x90mm (2115mm) Aluminum Extrusion image
90x90mm (2115mm) Aluminum ExtrusionST-EXT-005-2115 - 2115 X 90 X 90 mmShips next day
2
Part 90x90mm (2295mm) Aluminum Extrusion image
90x90mm (2295mm) Aluminum ExtrusionST-EXT-005-2295 - 2295 X 90 X 90 mmShips next day
8
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
3
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
12
Part 45 Degree Joint Aluminum Assembly Plate image
45 Degree Joint Aluminum Assembly PlateST-GP-001-0012 - 6 X 110 X 153 mmShips next day
24
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
2
Part 1x6 Hole Aluminum Assembly Plate image
1x6 Hole Aluminum Assembly PlateST-GP-001-0023 - 268 X 43 X 6 mmShips next day
2
Part 90mm x 90mm In-Line Mounting Block for Right Angle Connections image
90mm x 90mm In-Line Mounting Block for Right Angle ConnectionsST-GP-002-0005 - 90 X 90 X 22 mmShips next day
3
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
25
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
42
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
2
Part 3-Way Extrusion End Connector with Panel Cutouts image
3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm
2
Part Tee Joint Aluminum Assembly Plate, with Locators image
Tee Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0002 - 6 X 133 X 133 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
45
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm
32
Part Cobot Tooling Mounting Plate image
Cobot Tooling Mounting PlateST-RB-001-0001__2 - 67 X 112 X 15 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
1254
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
7
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
42
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
2
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
1059
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
78
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips in 10 days
4
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
68
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
13
Part M8-1.25 x 6mm Set Screw image
M8-1.25 x 6mm Set ScrewHW-FN-014-0001 - 6 X 8 X 8 mmShips next day
5
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
34
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
3
Part 6mm x 10mm Dowel Pin image
6mm x 10mm Dowel PinHW-FN-036-0010 - 6 X 6 X 10 mmShips next day
2
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
3

$63,325.08 USD

Similar Parts