Community Designs

3D Printer Cart
This utility cart is intended to house a Creality CR-10 3D Printer with the option for an enclosure. The bottom can be used for storage or standard printers, and the top is intended for a small Vinyl cutter. MDF was a planned material for the shelves, cut to size.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MH-IC-11644 |
| Weight | 20.31 kg |
| Dimensions (L x W x H) | 540 x 552 x 767 mm |
| Application | Material Handling |
| Assembly Time | 02:26 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 8 | |
![]() | 6 | |
![]() | 6 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 8 |
![]() | Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day | 4 |
![]() | 12 | |
![]() | 87 | |
![]() | 87 |





