Community Designs

3D Printer
X1000 x Y900 x Z800
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-80894 |
| Weight | 59.50 kg |
| Dimensions (L x W x H) | 1579 x 1531 x 1333 mm |
| Application | Other Equipment |
| Assembly Time | 09:39 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 5 | |
![]() | 7 | |
![]() | 9 | |
![]() | 1 | |
![]() | 3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm | 8 |
![]() | 90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day | 20 |
![]() | 18 | |
![]() | 4 | |
![]() | 63 | |
![]() | 342 | |
![]() | 342 | |
![]() | 26 |









