Community Designs
3D Design Challenge: Versatile Product Cycling Test Bench

3D Design Challenge: Versatile Product Cycling Test Bench

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-16426 v91
Weight200.97 kg
Dimensions (L x W x H)1458 x 1584 x 1802 mm
ApplicationOther Equipment
Assembly Time19:19

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion Controller image
MachineMotion ControllerCE-CL-005-0002 - 377 X 282 X 144 mmObsolete
2
Part Hollow Shaft Optical Rotary Encoder image
Hollow Shaft Optical Rotary EncoderCE-SN-002-0001 - 48 X 48 X 34 mmObsolete
4
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
8
Part 63mm Toggle Clamp image
63mm Toggle ClampHW-CP-001-0001 - 50 X 139 X 106 mmShips in 15 days
2
Part 125mm Toggle Clamp image
125mm Toggle ClampHW-CP-001-0002 - 50 X 168 X 139 mmShips next day
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips in 17 days
4
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
8
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
4
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
7
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
6
Part Pillow Block Bearing for 20mm Shaft image
Pillow Block Bearing for 20mm ShaftMO-BR-001-0001 - 125 X 38 X 63 mm
8
Part 45x45mm Hinge, 12mm Pin with Bushings image
45x45mm Hinge, 12mm Pin with BushingsMO-HG-002-0001 - 68 X 45 X 45 mmObsolete
4
Part 180x135mm Gantry Plate image
180x135mm Gantry PlateMO-LM-001-0029 - 135 X 180 X 12 mmShips next day
4
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
16
Part 16mm Shaft for Linear Bearings (1530mm) image
16mm Shaft for Linear Bearings (1530mm)MO-LM-014-1530 - 1530 X 31 X 33 mmObsolete
8
Part Left End Stop for TB Actuator image
Left End Stop for TB ActuatorMO-LM-015-0001 - 20 X 101 X 24 mmObsolete
4
Part Right End Stop for TB Actuator image
Right End Stop for TB ActuatorMO-LM-015-0002 - 20 X 101 X 24 mmObsolete
4
Part Timing Belt Actuator (1530mm) image
Timing Belt Actuator (1530mm)MO-LM-016-1530 - 1710 X 67 X 120 mmObsolete
4
Part 100mm NEMA 34 Stepper Motor image
100mm NEMA 34 Stepper MotorMO-SM-002-0001 - 168 X 86 X 86 mmObsolete
4
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
2
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
2
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
4
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
2
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
1
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
2
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
2
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
2
Part 45x90mm (1080mm) Aluminum Extrusion image
45x90mm (1080mm) Aluminum ExtrusionST-EXT-002-1080 - 1080 X 45 X 90 mmShips next day
3
Part 45x90mm (1260mm) Aluminum Extrusion image
45x90mm (1260mm) Aluminum ExtrusionST-EXT-002-1260 - 1260 X 45 X 90 mmShips next day
1
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
4
Part 20mm OD Round (585mm) Aluminum Extrusion image
20mm OD Round (585mm) Aluminum ExtrusionST-EXT-003-0585 - 585 X 0 X 20 mmObsolete
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
8
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
6
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
2
Part 45 Degree Joint Aluminum Assembly Plate image
45 Degree Joint Aluminum Assembly PlateST-GP-001-0012 - 6 X 110 X 153 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
6
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
30
Part 135x68mm Aluminum Mounting Plate image
135x68mm Aluminum Mounting PlateST-SP-001-0001 - 11 X 135 X 68 mm
11
Part 135x100mm Aluminum Mounting Plate image
135x100mm Aluminum Mounting PlateST-SP-001-0002 - 11 X 135 X 100 mm
2
Part Aluminum Mounting Foot  image
Aluminum Mounting Foot ST-SP-005-0001 - 43 X 135 X 45 mm
4
Part Mounting Bracket for Toggle Clamp image
Mounting Bracket for Toggle ClampST-SP-007-0007 - 50 X 50 X 150 mmShips next day
2
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.6776 m²
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
518
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
17
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips in 14 days
34
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
21
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
369
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
5
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
17
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
9
Part M8 x 70mm Screw image
M8 x 70mm ScrewHW-FN-003-0070 - 75 X 13 X 13 mmShips next day
5
Part M3 0.5 x 3mm Screw image
M3 0.5 x 3mm ScrewHW-FN-009-0003 - 0 X 0 X 3 mmShips in 6 days
9
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
99
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
17

$23,274.17 USD

Similar Parts