vention-logo-sm
Community Designs
3.6m x 3.5m Robot Cell Enclosure with Light Curtain Entry

3.6m x 3.5m Robot Cell Enclosure with Light Curtain Entry

Community design

Multi purpose modular enclosure with clear polycarbonate panels with 1 access surrounded by light curtains in the front and 1 door on the side equipped with interlock features that can be connected with your safety systems. Roughly 12ft x 12ft. For a fully independent and functional light curtain system, please add a Vention's Safety Module and a MachineMotion controller.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-SR-110353
Weight342.11 kg
Dimensions (L x W x H)3647 x 3421 x 2304 mm
ApplicationAssembly
Assembly Time12:24

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
16
Part 90x90mm Rest Pad image
90x90mm Rest PadHW-RP-002-0006 - 90 X 90 X 13 mmShips next day
1
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
24
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
3
Part 45x45mm (2115mm) Aluminum Extrusion image
45x45mm (2115mm) Aluminum ExtrusionST-EXT-001-2115 - 2115 X 45 X 45 mmShips next day
2
Part 45x45mm (2295mm) Aluminum Extrusion image
45x45mm (2295mm) Aluminum ExtrusionST-EXT-001-2295 - 2295 X 45 X 45 mmShips next day
15
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
1
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
21
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
19
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
15
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
2
Part Left Gate Bolt with Interlock image
Left Gate Bolt with InterlockST-SE-006-1001 - 184 X 248 X 63 mmObsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 2.1816 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.8128 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.6994 m²Obsolete
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
374
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips in 5 days
140
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
223
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
5

$8,530.58 USD

Similar Parts
    3.6m x 3.5m Robot Cell Enclosure with Light Curtain Entry | Vention