Community Designs

350mm Rack & Pinion Actuator
This actuator is the shortest length possible at 350mm travel. Does not include motor or sensors.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-37998 |
| Weight | 8.46 kg |
| Dimensions (L x W x H) | 585 x 130 x 158 mm |
| Application | Other Equipment |
| Assembly Time | 01:23 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 2 | |
![]() | 1 | |
![]() | Rack and Pinion End StopMO-LM-019-0005 - 45 X 74 X 22 mm | 1 |
![]() | Gear Rack, 540mmMO-LM-020-0540 - 552 X 10 X 15 mm | 1 |
![]() | 1 | |
![]() | 23 | |
![]() | 17 | |
![]() | 11 | |
![]() | 2 | |
![]() | 13 |










