2m Overhead Range Extender UR10e with Controller stand
![2m Overhead Range Extender UR10e with Controller stand](https://assets.vention.io/uploads/design/snapshot/32722/2m-overhead-range-extender-ur10e-with-controller-stand.png)
2m Overhead Range Extender UR10e with Controller stand
$14,696.00 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-32722 v13 |
Weight | 156.3 kg |
Dimensions (L x W x H) | 3839 x 1649 x 2496 mm |
Unit price | $14,696.00 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 21:31 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-32722 v13 |
Weight | 156.3 kg |
Dimensions (L x W x H) | 3839 x 1649 x 2496 mm |
Unit price | $14,696.00 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 21:31 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback