vention-logo-sm
Community Designs
2m Large Cobot Range Extender - Track Only

2m Large Cobot Range Extender - Track Only

Community design

The large cobot horizontal range extender is designed with an enclosed ball screw actuator for high payload capacity, protection, and reduced pinch points. The net travel for this 7th axis is 2m. This kit includes the actuator, sensors, motor, cabling, controller, and E-Stop (robot not included).

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-168270
Weight68.49 kg
Dimensions (L x W x H)282 x 2661 x 750 mm
ApplicationManufacturing
Assembly Time02:07

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - One Drive image
MachineMotion 2 - One DriveCE-CL-010-0001 - 392 X 293 X 150 mmObsolete
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
2
Part Enclosed Ball Screw Actuator, 2295mm Length image
Enclosed Ball Screw Actuator, 2295mm LengthMO-LM-039-2295 - 2437 X 270 X 112 mmShips next day
1
Part 157mm NEMA 34 Stepper Servo Motor image
157mm NEMA 34 Stepper Servo MotorMO-SM-011-0000 - 258 X 86 X 112 mmShips next day
1
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
1
Part 45x90mm (270mm) Aluminum Extrusion image
45x90mm (270mm) Aluminum ExtrusionST-EXT-002-0270 - 270 X 45 X 90 mmShips next day
2
Part 1x5 Hole Aluminum Assembly Plate image
1x5 Hole Aluminum Assembly PlateST-GP-001-0020 - 223 X 43 X 6 mmShips next day
2
Part Doosan H Series Robot Plate image
Doosan H Series Robot PlateST-RB-017-0005 - 268 X 268 X 32 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
19
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
11
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
9
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
9
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
9
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1

$11,176.75 USD

Similar Parts