vention-logo-sm
Community Designs
 2-Axis Colocador

2-Axis Colocador

Community design

3 Axis working station suitable for Dispensing adhesive

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-132093
Weight89.70 kg
Dimensions (L x W x H)659 x 2542 x 1655 mm
ApplicationOther Equipment
Assembly Time05:54

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 6mm OD Blue Tubing 5-meter Extension image
6mm OD Blue Tubing 5-meter ExtensionCA-TB-006-0001 - 24 X 220 X 220 mmShips next day
3
Part Extension Cable for Stepper Motors, 5m image
Extension Cable for Stepper Motors, 5mCE-CA-020-5000 - 186 X 176 X 53 mmShips next day
1
Part Stepper Motor Power Harness (Out-of-Phase) image
Stepper Motor Power Harness (Out-of-Phase)CE-CA-026-0002 - 245 X 100 X 35 mmObsolete
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
2
Part MachineApps - Path Following image
MachineApps - Path FollowingCE-SW-002-0002 - 40 X 10 X 5 mmObsolete
1
Part High Strength Threadlocker (10 ml) image
High Strength Threadlocker (10 ml)HW-CS-001-0001 - 29 X 29 X 91 mm
1
Part High Performance Synthetic Grease image
High Performance Synthetic GreaseHW-CS-002-0001 - 60 X 35 X 160 mm
1
Part Aluminum Tapping Fluid image
Aluminum Tapping FluidHW-CS-004-0001 - 35 X 55 X 122 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
3
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
4
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
4
Part M8 x 1.25mm Helicoidal Tap image
M8 x 1.25mm Helicoidal TapHW-TL-001-0001 - 75 X 8 X 8 mmShips next day
1
Part M8 Helicoidal Tap Handle image
M8 Helicoidal Tap HandleHW-TL-003-0001 - 105 X 140 X 30 mmShips next day
1
Part Rack and Pinion Installation Tool image
Rack and Pinion Installation ToolHW-TL-004-0001 - 85 X 10 X 97 mmShips next day
1
Part Compact Grease Gun for Grease Tube image
Compact Grease Gun for Grease TubeHW-TL-005-0001 - 160 X 30 X 30 mm
1
Part V1 Extrusion Tap Guide Tool  image
V1 Extrusion Tap Guide Tool HW-TL-008-0001 - 45 X 45 X 34 mm
1
Part Tap Cleaning Brush image
Tap Cleaning BrushHW-TL-009-0001 - 7 X 7 X 140 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
50
Part Compact Double-Acting Pneumatic Actuator, 100mm Stroke image
Compact Double-Acting Pneumatic Actuator, 100mm StrokeMO-AR-001-0100 - 223 X 45 X 68 mmShips next day
1
Part Enclosed Timing Belt Actuator, 2295mm Length image
Enclosed Timing Belt Actuator, 2295mm LengthMO-LM-026-2295 - 2540 X 180 X 112 mmObsolete
1
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
1
Part 45x45mm (2115mm) Aluminum Extrusion image
45x45mm (2115mm) Aluminum ExtrusionST-EXT-001-2115 - 2115 X 45 X 45 mmShips next day
1
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
2
Part 45x90mm (675mm) Aluminum Extrusion image
45x90mm (675mm) Aluminum ExtrusionST-EXT-002-0675 - 675 X 45 X 90 mmShips next day
1
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
2
Part 90x90mm (1215mm) Aluminum Extrusion image
90x90mm (1215mm) Aluminum ExtrusionST-EXT-005-1215 - 1215 X 90 X 90 mmShips next day
2
Part 90x90mm (2115mm) Aluminum Extrusion image
90x90mm (2115mm) Aluminum ExtrusionST-EXT-005-2115 - 2115 X 90 X 90 mmShips next day
1
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
2
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
1
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips in 10 days
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
176
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
2
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
167
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
7
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
2

$13,627.02 USD

Similar Parts