vention-logo-sm
Community Designs
1.3m Small Cobot Range Extender - Track Only

1.3m Small Cobot Range Extender - Track Only

Community design

The small cobot horizontal range extender is designed with an enclosed timing belt actuator for ingress protection and reduced pinch points. The net travel for this 7th axis is 1.3m. This kit includes the actuator, sensors, motor, cabling, controller, and E-Stop (robot not included).

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-168211
Weight45.69 kg
Dimensions (L x W x H)359 x 1778 x 654 mm
ApplicationManufacturing
Assembly Time01:16

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - One Drive image
MachineMotion 2 - One DriveCE-CL-010-0001 - 392 X 293 X 150 mmObsolete
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
2
Part Enclosed Timing Belt Actuator, 1530mm Length image
Enclosed Timing Belt Actuator, 1530mm LengthMO-LM-026-1530 - 1775 X 180 X 112 mmObsolete
1
Part 157mm NEMA 34 Stepper Servo Motor image
157mm NEMA 34 Stepper Servo MotorMO-SM-011-0000 - 258 X 86 X 112 mmShips next day
1
Part 180x180mm UR5 Mounting plate, for Universal Robots image
180x180mm UR5 Mounting plate, for Universal RobotsST-RB-001-0002 - 180 X 180 X 22 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
11
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
2
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
5
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
7
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1

$9,144.22 USD

Similar Parts
    1.3m Small Cobot Range Extender - Track Only | Vention