vention-logo-sm
Community Designs
1352mm Belt Actuator

1352mm Belt Actuator

Community design

Basic belt actuator design using guide rails. 1352mm stroke (53.22"). Motor not included. A gearbox would be needed based on the moving mass.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-31557
Weight17.21 kg
Dimensions (L x W x H)1710 x 133 x 120 mm
ApplicationOther Equipment
Assembly Time01:24

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 180x135mm Gantry Plate image
180x135mm Gantry PlateMO-LM-001-0029 - 135 X 180 X 12 mmShips next day
1
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
4
Part 16mm Shaft for Linear Bearings (1530mm) image
16mm Shaft for Linear Bearings (1530mm)MO-LM-014-1530 - 1530 X 31 X 33 mmObsolete
2
Part Timing Belt Actuator (1530mm) image
Timing Belt Actuator (1530mm)MO-LM-016-1530 - 1710 X 67 X 120 mmObsolete
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
30
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
5
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
26

$2,191.75 USD

Similar Parts