Zurück zu allen Kundenberichten

Scaling Craftsmanship: How The Horizon Group, Inc. Automated Their Sanding Tasks

How The Horizon Group, Inc. eliminated monotonous tasks to focus on complex fabrication.

Up to 20% Increase in Project Efficiency
Up to 15% Reduction in Material Waste
Increased Batch Production Capacity
100% Reallocation of Skilled Labor
Scaling Craftsmanship: How The Horizon Group, Inc. Automated Their Sanding Tasks

In dieser Geschichte

Mit einem Experten sprechen

Geschichte Highlights

From Repetitive Tasks to Strategic Craftsmanship

Avoiding the Legacy Trap: The Horizon Group, Inc. specifically sought a solution that wouldn’t leave them “stuck” with a product difficult to maintain without outside help.

Collaborative Design Process: The system was tailored to company’s space and budget through iterative conversations with Vention experts.

Sanding Mesh Longevity: A significant reduction in consumable costs compared to traditional manual sanders.

Strategic Labor Shift: The automation allows custom builders to focus on fabrication while the robot handles large-batch of wood or solid-surface material panels.

Das Problem

Eliminating Repetitive Tasks and Avoiding Legacy Risks

The Horizon Group, Inc. needed to remove monotonous, repetitive tasks from their skilled craftsmen to increase production capacity without increasing their total headcount. They spent years searching for a solution, finding that “out-of-the-box” options didn’t fit their needs, while custom third-party builds were either too expensive or risked becoming rigid “legacy systems” that would be hard to update.

Neil S. Hamilton, President

""The Vention team was instrumental in designing a solution tailored to our specific space and budget; we needed an adaptable platform that removed monotonous tasks from our skilled craftsmen without the risk of getting stuck with a product that is difficult to update or maintain.""

—Neil S. Hamilton, President

Das Projekt

Designing an Adaptable, Space-Optimized Custom Solution

The project began with a web search that led The Horizon Group, Inc. to Vention. The process was highly communicative; a sales representative worked through a series of conversations to design a system that fit their specific budget and physical shop constraints. A key design phase involved adding a linear rail to ensure the robot could cover the necessary distance. To refine the deployment, the team added a 6mm pad to the actuator to better absorb height differences and prevent the tool from digging into edges.

Die Ergebnisse

Superior Finishing Quality and Labor Reallocation

The Horizon Group, Inc.’s transition to automation has successfully redirected its skilled builders from repetitive, monotonous tasks toward complex fabrication. While the team does not currently track specific percentages, they have confirmed that the automated sanding mesh offers superior longevity and cost-effectiveness compared to traditional equipment. The system has proven particularly effective for high-volume batches of uniform wood and solid-surface material panels, allowing the custom and finishing departments to maintain production levels without increasing headcount or relying on rigid legacy systems.

Projekt Spezifikationen

Design
Vention Official
Application
7th Axis Sanding
Controller
MachineMotion
Robot Arm
UR10

Want to Test the Quality of Robotic Sanding On Your Doors?

Send Us Your Doors
Send Us Your Doors

Branche

Woodworking
Manufacturing

Anwendung

Manufacturing

Standort

Davenport, Iowa

Produkte

MachineMotion
MachineBuilder
Linear Rail
UR10 Cobot