• Resource Library
  • Applications
  • MachineApps - Path Following (MachineMotion 1 version)
Download doc
Related Resources:
  • Dual Joulin Safe & Light Cobot Gripper
  • Doosan Cobot Palletizer Datasheet
  • How to use the pallet configurator tool
  • Integration Guide: Machine Tending with Fanuc CRX
  • MachineApps Template
See all Applications Resources
Back to resource library
How to guide Updated: Friday, January 14th 2022

MachineApps - Path Following (MachineMotion 1 version)

Contents

  • Introduction
  • Step 1: Creating your DWG/DXF file
  • Step 2: Convert DXF/DXF file to G-code
  • Step 3: Accessing MachineApps
  • Step 4: Setting up machine configuration files
    • Step 4A - Setting up MachineMotion controller
    • Step 4B - Setting up x, y, and z actuators
    • Step 4C - Setting up digital outputs
    • Step 4D - Review machine configuration
    • Accessing the jogger
  • Step 5: Setting path configuration files
    • Step 5A - Home and initialize actuator positions
    • Step 5B - Jog EOAT to the origin position for the path
    • Step 5C - Add outputs, actuator commands, speed and acceleration commands into the G-code path
  • Step 6: Review the path following configuration
  • Step 7: Run your program
    • Path display and execution menu
    • System status
    • Information console

Introduction

The Path Following MachineApp for MachineMotion 1 is an easy-to-use and intuitive application to configure, program and operate your Vention path following machine. The Path Following MachineApp comes pre-loaded on the MachineMotion controller and can be accessed from Vention’s pendant, or through a computer located on the same network. It includes features such as machine and path following configuration setups; including error and notification management, customizable commands, real-time process performance, and a visual display the path following operations.

The MachineApp will allow your Vention 3-axes machine to execute a g-code file that contains your custom path. Ensure that the 3-axes machine is plugged into a single MachineMotion controller. This technical document will explain various ways you could configure your source file into g-code and how to deploy the g-code file into the path following app.

Step 1: Creating your DWG/DXF file

  1. Use your preferred CAD software (AutoCAD, Autodesk, SOLIDWORKS, CATIA, Onshape, etc) to design your path.
  2. Define the dimensions of your path and ensure that the path is fully defined.
  3. Save the file as a DWG or DWF file.

Step 2: Convert DXF/DXF file to G-code

  1. Choose a software program (Fusion 360, DXF2GCODE, Makercam, Inkscape, etc) to convert your DXF/DWG to a G-code file.
  2. Specify your origin point for your G-code file. This origin point represents where you need to teach the EOAT to start on your Vention machine to draw your desired path. It’s recommended to create a z-direction clearance after you create the origin point.
  3. Specify the depth settings for your clearance heights, feed heights, etc.
  4. Optional: Specify any IO commands you would like to execute on your path. You may also specify IO commands in your Vention path following MachineApps later.
  5. Export as .ngc (G-code) file and ensure it is a 1:1 ratio.

Step 3: Accessing MachineApps

Your path following MachineApps software will be preconfigured on your MachineMotion controller. To access the software, follow the steps below:

  1. Once you have assembled your Vention machine, plug your controls, motors, and EOAT into the MachineMotion controller. Refer to MachineMotion user manual to learn more on how to configure your components to the controller.
  2. Connect your MachineMotion controller (using the fixed IP 192.168.7.2 Ethernet port) to a computer using an ethernet cable.
  3. POWER ON the MachineMotion controller by switching on the rocker switch. Wait for the status LED to turn green (~90 seconds).
  4. Open up your internet browser and enter “192.168.7.2/pathfollowing” in the address bar.
  5. You will be directed to the following screen:

figure 1: Path following MachineApp: General

Step 4: Setting up machine configuration files

Step 4A - Setting up MachineMotion controller

  1. Click on the “Configuration” tab and enter the password to unlock the screen. This is to allow only trained personels to modify the configuration files (both machine and path configuration files). The password will be shipped with each order.
    Figure 2: Path following MachineApp: Configuration tab
  2. Click on “Add machine configuration”.
    Figure 3: Path following MachineApp: Machine Configuration
  3. Give the machine configuration a friendly name and click “Start configuration”
    Figure 4: Path following MachineApp: Machine Configuration naming
  4. Set up your MachineMotion controllers and enter the following information for the controller:
    • Name: Enter a name for the controller you can later refer to, to configure drives to the connected controller.
    • Version: v1
    • IP address: 192.168.7.2
    • Gateway: 192.168.0.1
    • Subnet Mask: 255.255.255.1
      Figure 5: Path following MachineApp: Configuration controller

Step 4B - Setting up x, y, and z actuators

  1. Configure your “X” axis by selecting the actuator specified in your “Automated Systems Diagram”, provided with your order.
    • MachineMotion: Select the MachineMotion controller associated with the “x-axis” actuator
    • Drive: Select from the drop-down menu, the drive that is connected to your “x-axis” actuator. This should also be specified in the custom Automated System Diagram, that is shipped with your Vention equipment.
    • Type: From the drop-down menu, select the actuator type
    • Micro Steps: This is an advanced feature if more precision or more torque is required. Refer to your Automated System Diagram to enter the recommended microsteps.
    • Gearbox: If you have a gearbox installed on the actuator, check-off “Gearbox”.
    • Homing speed (mm/s): Set a homing speed for each actuator. You may change the homing speed in the machine configuration file.
    • Direction: Rotation direction, see reference figure for motor rotation direction below:
      figure 6: Motor negative rotationFigure 7: Motor positive rotation
      Figure 8: Path following MachineApp: Configuration x-axis actuator
  2. Optional: If two motors are splitting the current from one drive using an out-of-phase power harness (CE-CA-026-0002), click “Add drive”. Configure the same MachineMotion, drive, actuator type, micro steps, and gearbox. Under the “Direction” drop down menu, select the opposite motor direction that you have configured for the same axis.

    Important note: Only one drive set-up is required if two drives are internally synchronized. This means that two motors are using two drives, however, they are synchronized prior to shipment of the order. Please refer to your Automated System Diagram to confirm how motors are synchronized if multiple motors are used to drive an axis.

  3. Repeat the same steps for “y, and z” axes. Ensure you always refer to your “Automated Systems Diagram”.
  4. Jog each actuator using the left or right arrows. Each click jogs the actuator 50 mm. Once you have verified that each actuator moves as expected, you may home each actuator.

    Important note: It is recommended to always home the z-axis first and to ensure its “Home” position is sending the z-axis to its fully raised position. If you need to edit any actuator properties, click on “Edit”. To reverse your home and end-stop sensors, reverse the direction of your actuator.

Figure 9: Path following MachineApp: Jogging and homing actuators

Step 4C - Setting up digital outputs

  1. Configure the digital output for your EOAT. Enter:
    • MachineMotion: From the drop-down menu, select the controller that is connected to the digital IO module that the EOAT is connected to.
    • IO Module: From the drop-down menu, select the IO module that is connected to the EOAT.
    • Pin: Select the pin on the IO module that will be used to power your EOAT.

    The pin-out diagram could be found from any EOAT pin-out diagram. Configure accordingly.
    Figure 10: Path following MachineApp: Setting up EOAT

  2. Once the suction off configuration is completed, click “Test”. If properly configured, the digital IO module should light up for that output.

Step 4D - Review machine configuration

  1. Last step is to review your machine configuration. Once all information is verified, click “Save and exit”.

Figure 11: Path following MachineApp: Review machine configuration

Accessing the jogger

Access the manual jogger for your machine configuration any time after you have completed configuring your machine. You may home each actuator, select the increment and speed you would like to jog each actuator. Each arrow has its respective axis labelled that corresponds to your actuator.

Figure 12: Path following MachineApp: Accessing jogger

Step 5: Setting path configuration files

Path configuration is where you configure your G-code path, associate a machine configuration file to the path, set up speeds, accelerations and inject IO commands or actuator commands into the path at various locations

Set-up: Associate a machine configuration and G-code file to the path following configuration file

  1. Click on the “Configuration” tab, the screen will be locked. This lock is to allow only certain personnel to edit the configuration files. The configuration files should only be edited by a trained personnel. Enter the default password that came with your software package.
    Figure 13: Path following MachineApp: Configuration (locked)
  2. Click “Add path configuration” and enter a friendly name for your path configuration. You may have an unlimited number of path configurations that you could call to execute in the general tab.
  3. Upload a G-code file into the path following configuration by clicking “Choose File”.
  4. Select the machine configuration from the drop down menu to use in order to set up your path configuration.
  5. Enter a default speed and default acceleration for your path.

Note: If you want to change the default speed later, you can access this screen to do so.

Figure 14: Path following MachineApp: Configuration set-up

Step 5A - Home and initialize actuator positions

  1. Home all actuators (home the z-axis first) to zero the positions of your actuators to obtain accurate teach positions for each origin location. Note that for the path following app, the actuators will home and go to the end of the travel when you click “Home” for a specific actuator. This is to measure the total travel available for that actuator. This measurement will be represented in the grid in the next steps.
  2. Click “Done” once all actuators are homed.

Step 5B - Jog EOAT to the origin position for the path

  1. Set the increment and speed you would like to jog each actuator.
  2. On the right-hand side, there is a representation of the G-code path you have uploaded. There is an x and y measurement that represent the available travel of your Vention machine with reference to your path.
  3. The goal of this step is to jog the EOAT to the red dot (origin point of your path) that is represented in the model. You may use your mouse wheel to zoom in and out, left-click to rotate and right-click to pan.
  4. Once your EOAT is positioned where you would like your path to start, click “Set Start Position” and click “Next”.

Note: If you want to change the start position you can always come back to this screen and do so.

Figure 15: Path following MachineApp: Jog to the origin

Step 5C - Add outputs, actuator commands, speed and acceleration commands into the G-code path

  1. Click from the G-code list or the 3D representation of the path to inject external commands into the G-code path.
    Note: The G-code commands are listed in order of execution, making it easier to set the sequence of commands in the required order.
    Figure 16: Path following MachineApp: Selecting coordinates
  2. Select either one coordinate or two to be able to add commands. Once the coordinates are selected, click “Add Command”. Selecting one coordinate allows you to add an actuator motion command, add custom G-code command and add digital outputs to activate.
    Figure 17: Path following MachineApp: Adding commands (one coordinate)
  3. Selecting two coordinates allow you to set speed, set acceleration, add custom G-code command and add digital outputs.
    Note: If you activate a digital IO between two points, the IO will revert to the previous state once it has passed the second selected point.
    Figure 18: Path following MachineApp: Adding commands (two coordinates)
  4. On the left-hand side, under “Commands”, you may specify the specifics of the command (value of speed, acceleration, absolute position, custom g-code command, etc.)
    Figure 19: Path following MachineApp: Adding commands (two coordinates)
  5. Once all the commands are added, click “Next”.

Step 6: Review the path following configuration

  1. Review the 3D model to verify the origin point is in the intended position, review the injected commands on the left, and the rest of the configuration file.
  2. Once the configuration file is reviewed, click “Complete Configuration”.

Figure 20: Path following MachineApp: Adding commands \(two coordinates\)

Step 7: Run your program

This step allows you to run the configuration files you have set up, inspect your system status and console information. Important note: Access the software stop any time by clicking the top right “STOP” button.

  1. To operate your path following machine, go to the “General” tab.

Path display and execution menu

Figure 21: Path following MachineApp: Palletizer display and execute menu

  1. There is a drop-down “Path following configuration” menu that will allow you to select your configured path file.
  2. Press “Start” whenever you are ready to start your path file. The “Start” button will automatically toggle to a “Pause” button to allow you to temporarily pause the movement of the palletizer. Note: Your palletizer will home all the actuators before going to the pick location.
  3. The 3D representation on the right will simulate the motion of your machine in real time.
    Figure 22: Path following MachineApp: Palletizer display and execute menu
  4. Press “Stop” when you would like to stop all movement of the path following machine. The movement of the machine will default back to its home position when you press “Start” again and the path would start from the beginning.
  5. Once your machine has completed the path, the machine will re-home and stay in that position until you press “Start”.

System status

Check the status of your machine:

Status:

Running: The machine is running as expected
Warning: The machine detects an potential error that may require operator assistance
Inactive: The machine has stopped due to the “Stop” button being triggered or the machine has stopped due to a detected error

Cycle: Indicates the operation cycle
Time remaining: Indicates the remaining time to complete the cycle

Information console

The information console will assist with diagnosing the errors with the machine. Each error code would either be labelled:

**Info: **Updates on the operator of various statuses of the machine. No action required from operator.
Warning: May require attention from the operator where an error could potentially occur.
Error: The machine will stop running because the machine requires immediate assistance from an operator.

Figure 23: Path following MachineApp: Information console menu

Was this information helpful?

Still need help?

Ask the User Forum Contact support