• Resource Library
  • MachineFrame
  • Motion
  • Pallet Chain Conveyor
Related Resources:
  • Timing Belt Conveyor
  • Dorner 3200 Belt Conveyor
  • Dorner 3200 Belt Conveyor Assembly Instructions
  • Telescopic Lift Column
  • 8 - Rotary Actuator
See all MachineFrame - Motion Resources
Back to resource library
Datasheet Updated: Friday, February 3rd 2023

Pallet Chain Conveyor

Contents

  • Overview
  • Applications
  • Technical specifications

Overview

This document will outline the applications and technical specifications of the chain conveyor. Information about the configuration, load, speed, and mounting will be provided. Also, it gives you information about the types and sizes of the pallets which are compatible with this chain conveyor.

Applications

The most popular application of this type of conveyor is pallet-conveying. It can transport stacked pallets as well as fully loaded pallets. It can also be used for other heavy-duty applications where you need high drag force for transporting your loads. You can place several of these conveyors beside each other to convey your pallets to your desired destination in your application.

Technical specifications

This chain conveyor can have 2 different configurations, one with 2 chains and the other one with 3 chains which leads to better support and pulling of the pallets. Pallets can be placed on the top of the chains by a lift truck and the chains can drag loads up to 1500 kg. The chain speed can be adjusted by the VFD of the motor and it can vary in a range between 15 mm/s to 150 mm/s. For better power transmission, the tension of the chains can be adjusted by easy-to-use tensioners. You can mount this chain conveyor on Vention’s extrusions by connecting its gusset to our Aluminum extrusions. The following table provides a list of specifications for the chain conveyor.

Specification value
Max load (kg) 1500
Min speed (mm/s) 15
Max speed (mm/s) 150
Compatible with GMA & CHEP pallet (inch) 48L x 42W
Compatible with this pallet (inch) 42L x 42W
Compatible with Euro pallet (mm) 1200L x 800W

Was this information helpful?

Still need help?

Ask the User Forum Contact support