XL Extrusion Swivel Mount 20mm Series Profile Guide Bearing Carriage

XL Extrusion Swivel Mount 20mm Series Profile Guide Bearing Carriage

$534.60 USD
Ships in 3 days
The 20mm Series Profile Guide Rail system is a high capacity and high rigidity bearing system designed for the toughest applications, like large cartesian systems and range extenders for larger cobots. This particular bearing has a mounting system deigned to be compatible with our 247.5x247.5mm extrusion system (ST-EXT-011-XXXX). These bearings are used in combination with our guide rails, MO-LM-049-XXXX, to guide applications with high payloads up to any length. This bearing type must be used in quad configurations or higher. See the technical document page for more details.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-LM-049-0003
Weight 1.195 kg
Dimensions (L x W x H) 88.0 x 65.0 x 71.5 mm
Unit Price $534.60 USD

Technical Specifications

Spec Attribute Spec Value
Load Capacity 27400 N
Max Linear Speed 2000 mm/s
Compatible With MO-LM-049-XXXX
Have a question about this part?
Ask in the forum! Go to the forum