Parts library

PR-SZ-001-0575
Vacuum Area Gripper with Suction Cups for FANUC CRX
The Schmalz FXCB is a ready-to-connect robot set for lightweight robots and cobots based on an intelligent and pneumatic area gripper. Low-weight robot set for handling workpieces in the area of intra-logistics Perfect for stationary handling tasks such as palletizing and de-palletizing cardboard boxes. Suction rating of 525.9 l/min. Permissible load: 80 N. Maximum load with purely horizontal movement: 350 N. These are theoretical numbers that must be confirmed including other variables such as material type. A pneumatic connection and air prep station is required (not included).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SZ-001-0575 |
| Unit Price | $7,065.80 USD |
| Weight | 2.17 kg |
| Dimensions (L x W x H) | 160 x 331 x 179 mm |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Certification | CE |
Questions about this part?
Post a question on Vention community forum for insights on this part.