🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Universal Robots UR5e

Universal Robots UR5e

$37,245.00 USD
Ships in 10 days
The UR5e is a lightweight small-sized e-series cobot from Universal Robots with a 5 kg payload and 850mm reach. Its footprint and payload capabilities make it a good fit for lifting, placing and performing operations with light to medium sized objects that could go further than an average operator’s reach, while ensuring a safe collaboration between humans and machines.
Quantity:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number PR-UR-005-0000
Weight 34.4 kg
Dimensions (L x W x H) 915.0 x 760.0 x 485.0 mm
Unit Price $37,245.00 USD
Associated Fasteners 4 x HW-FN-003-1025

Technical Specifications

Spec Attribute Spec Value
Max Payload 5 Kg
Robot Reach 850 mm
Repeatability 0.03 mm
Robot Weight 20.6 kg
Degrees of Freedom 6
Max Average Power Consumption 570 W
Typical Average Power Consumption 200 W
J1 Movement Range 360 degrees
J2 Movement Range 360 degrees
J3 Movement Range 360 degrees
J4 Movement Range 360 degrees
J5 Movement Range 360 degrees
J6 Movement Range 360 degrees
Typical Linear Speed 1000 mm/s
Robot Certified Standards EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1
Robot IP Rating 54
Controller Power Consumption 100-240VAC, 47-440Hz
Controller Weight 12 kg
Controller Dimensions 460 mm x 449 mm x 254 mm
Controller Certificatied Standards ISO 14644-1 Class Cleanroom 6
Controller IP Rating 44
Controller Digital ports 7 in, 7 out
Controller Analog ports 2 in, 2 out
Warranty 18 Months
Available Add On Service Field Evaluation Service for Canada (CSA SPE 1000) Add: PR-UR-800-0001
Have a question about this part?
Ask in the forum! Go to the forum