🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Universal Robots UR30

Universal Robots UR30

$58,490.00 USD
Coming soon
The UR30 is a heavy-duty e-series cobot from Universal Robots with a payload of 30kg and 1300mm reach. It offers a high payload capability in a small footprint making it a good fit for automating tasks that require heavy lifting or multi picking such as palletizing, material handling, packaging and machine tending, while ensuring a safe collaboration between humans and machines.
Quantity:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number PR-UR-030-0000
Weight 82.0 kg
Dimensions (L x W x H) 1000.0 x 1000.0 x 500.0 mm
Unit Price $58,490.00 USD

Technical Specifications

Spec Attribute Spec Value
Max Payload 30 Kg
Robot Reach 1300 mm
Repeatability 0.1 mm
Robot Weight 63.5 kg
Degrees of Freedom 6
Max Average Power Consumption 750 W
Typical Average Power Consumption 300 W
J1 Movement Range 360 degrees
J2 Movement Range 360 degrees
J3 Movement Range 360 degrees
J4 Movement Range 360 degrees
J5 Movement Range 360 degrees
J6 Movement Range 360 degrees
Typical Linear Speed 2000 mm/s
Robot Certified Standards EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1
Robot IP Rating 65
Controller Power Consumption 100-240VAC, 47-440Hz
Controller Weight 12 kg
Controller Dimensions 460 mm x 449 mm x 254 mm
Controller Certificatied Standards ISO 14644-1 Class Cleanroom 6
Controller IP Rating 44
Robot to controller cable length 6 m
Controller Digital ports 7 in, 7 out
Controller Analog ports 2 in, 2 out
Warranty 30 Months
Available Add On Service Field Evaluation Service for Canada (CSA SPE 1000) Add: PR-UR-800-0001
Have a question about this part?
Ask in the forum! Go to the forum