
Transfer Plate for Dorner 3200 (Idler Tail), 610mm
$87.00 USD
5 weeks
Use this hard coat anodized transfer plate at the idler end of the belt conveyor to line up multiple belt conveyors together in series. The package includes extruded aluminum transfer plate, required pulley tail plates, and mounting fasteners. Can be easily assembled and installed. Enables the transfer of products of a minimum length of 32 mm.
Select dimension:
Length:
x 621.9 mm x 92.7 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-025-0002 |
Weight | 0.736 kg |
Dimensions (L x W x H) | 196.1 x 621.9 x 92.7 mm |
Unit Price | $87.00 USD |
Material | Aluminum |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-025-0002 |
Weight | 0.736 kg |
Dimensions (L x W x H) | 196.1 x 621.9 x 92.7 mm |
Unit Price | $87.00 USD |
Material | Aluminum |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

Motor Mount for Dorner 3200
MO-CV-023-0001

Belt Conveyor Mounting Bracket
MO-CV-008-0001