Transfer Plate for Dorner 3200 (Drive Tail), 914mm
$124.00 USD
5 weeks
Use this hard coat anodized transfer plate at the drive end of the belt conveyor to line up multiple belt conveyors together in series. The package includes extruded aluminum transfer plate, required pulley tail plates, and mounting fasteners. Can be easily assembled and installed. Enables the transfer of products of a minimum length of 32 mm.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-026-0001 |
Weight | 0.911 kg |
Dimensions (L x W x H) | 158.0 x 926.7 x 92.7 mm |
Unit Price | $124.00 USD |
Material | Aluminum |
Compatible Parts
Motor Mount for Dorner 3200
MO-CV-023-0001
Belt Conveyor Mounting Bracket
MO-CV-008-0001