Tool Pocket for Tool Changers
$595.00 USD
Ships in 5 days
The tool pocket gives the possibility to exchange tools and tasks in the same workflow in all collaborative applications. The tool pocket is designed for keeping the tool holder in an accurate position, so it can perform the task with high speed and precision.
Mount the tool pocket horizontally or vertically on the edge of a structure using the 2 provided fasteners and t-nuts. Place it so the robot easily can pick and place the tool and the tool holder in the tool pocket.Maximum payload: 5 kg. Change time: approximately 1 second.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CQ-001-0416 |
Weight | 0.78 kg |
Dimensions (L x W x H) | 140.0 x 177.0 x 51.0 mm |
Unit Price | $595.00 USD |
Associated Fasteners | 2 x HW-FN-002-0004 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490