Tool Hanger
$5.42 USD
Ships next day
Nylon tool hanger that slides in the extrusions' T-Slot and has a 10.5mm hole to fit s-hooks and carabiners. Load capacity of 15 kg
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-OG-001-0001__2 |
Weight | 0.007 kg |
Dimensions (L x W x H) | 60.0 x 14.0 x 37.0 mm |
Unit Price | $5.42 USD |
Material | Plastic |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 147 N |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585