TM12 & TM14 Mounting Plate
$433.90 USD
Ships next day
Vention's Techman TM12 and TM14 mounting plate enables fast and easy installation of an Omron Techman TM12 or TM14 robots to any custom assembly. The 4X robot mounting holes contain M10 X 1.5 helical inserts. Outer dimensions are 225mm x 225mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-014-0002 |
Weight | 2.39 kg |
Dimensions (L x W x H) | 225.0 x 225.0 x 29.0 mm |
Unit Price | $433.90 USD |
Standards | Dowel pins and helical inserts are made out of stainless steel |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0025 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M10, Pitch Circle Diameter = 182 mm |
Compatible Parts
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Gusset Plate for 45 Degree Cobot Mounting
ST-GP-005-0012