![Timing Belt Actuator (675mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/timing-belt-actuator-585mm.png)
Timing Belt Actuator (675mm)
$875.46 USD
Ships in 3 days
Belt-driven linear motion actuator. Linear actuator is mounted on any 45x90mm extrusion from 585mm to 3330mm. Add a stepper motor and pair with MachineMotion to enable fast, 150mm/turn linear motion to your assemblies. Two guiding options are available: glass filled nylon rollers or precision linear bearings.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-016-0675__2 |
Weight | 5.46477 kg |
Dimensions (L x W x H) | 855.0 x 67.5 x 120.0 mm |
Unit Price | $875.46 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0070 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 335 N |
Stroke | 675 - gantry length mm |
Repeatability | ±0.025 mm |
Max Linear Speed | 2000 mm/s |
Displacement Ratio | 150 mm/turn |
Compatible Parts
![180x135mm Gantry Plate 180x135mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0029/thumb_180x135mm-gantry-plate.png)
180x135mm Gantry Plate
MO-LM-001-0029
![225x225 Gantry Plate 225x225 Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0031/thumb_225x225-gantry-plate.png)
225x225 Gantry Plate
MO-LM-001-0031
![225x180mm Gantry Plate 225x180mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0030/thumb_225x180mm-gantry-plate.png)
225x180mm Gantry Plate
MO-LM-001-0030
![GF Nylon Concentric Roller GF Nylon Concentric Roller](https://assets.vention.io/parts/images/MO-LM-001-0028/thumb_gf-nylon-concentric-roller.png)
GF Nylon Concentric Roller
MO-LM-001-0028
![Profile Slider Profile Slider](https://assets.vention.io/parts/images/MO-LM-008-0001/thumb_profile-slider.png)
Profile Slider
MO-LM-008-0001
![GF Nylon Eccentric Roller GF Nylon Eccentric Roller](https://assets.vention.io/parts/images/MO-LM-001-0027/thumb_gf-nylon-eccentric-roller.png)
GF Nylon Eccentric Roller
MO-LM-001-0027
![Timing Belt Actuator (630mm) Timing Belt Actuator (630mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
![Timing Belt Actuator (585mm) Timing Belt Actuator (585mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
![16mm Linear Bearing with Housing 16mm Linear Bearing with Housing](https://assets.vention.io/parts/images/MO-LM-010-0001/thumb_16mm-linear-bearing-with-housing.png)
16mm Linear Bearing with Housing
MO-LM-010-0001