🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Timing Belt Actuator (585mm)

Timing Belt Actuator (585mm)

$867.28 USD
Ships in 3 days
Belt-driven linear motion actuator. Linear actuator is mounted on any 45x90mm extrusion from 585mm to 3330mm. Add a stepper motor and pair with MachineMotion to enable fast, 150mm/turn linear motion to your assemblies. Two guiding options are available: glass filled nylon rollers or precision linear bushings from Thomson Linear.
Length:
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number MO-LM-016-0585__2
Weight 5.153 kg
Dimensions (L x W x H) 765.0 x 67.5 x 120.0 mm
Unit Price $867.28 USD
Material N/A
Surface finish N/A
Associated Fasteners 8 x HW-FN-002-0001 , 8 x HW-FN-003-0070

Technical Specifications

Spec Attribute Spec Value
Max Output Force 335 N
Stroke 585 - gantry length mm
Repeatability ±0.025 mm
Max Linear Speed 2000 mm/s
Displacement Ratio 150 mm/turn
Have a question about this part?
Ask in the forum! Go to the forum