Timing Belt Actuator (1395mm)
$940.91 USD
Ships in 3 days
Belt-driven linear motion actuator. Linear actuator is mounted on any 45x90mm extrusion from 585mm to 3330mm. Add a stepper motor and pair with MachineMotion to enable fast, 150mm/turn linear motion to your assemblies. Two guiding options are available: glass filled nylon rollers or precision linear bearings.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-016-1395__2 |
Weight | 8.11693 kg |
Dimensions (L x W x H) | 1575.0 x 67.5 x 120.0 mm |
Unit Price | $940.91 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0070 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 335 N |
Stroke | 1395 - gantry length mm |
Repeatability | ±0.025 mm |
Max Linear Speed | 2000 mm/s |
Displacement Ratio | 150 mm/turn |
Compatible Parts
180x135mm Gantry Plate
MO-LM-001-0029
225x225 Gantry Plate
MO-LM-001-0031
225x180mm Gantry Plate
MO-LM-001-0030
GF Nylon Concentric Roller
MO-LM-001-0028
Profile Slider
MO-LM-008-0001
GF Nylon Eccentric Roller
MO-LM-001-0027
Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
Timing Belt Actuator (675mm)
MO-LM-016-0675 v2
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
16mm Linear Bearing with Housing
MO-LM-010-0001