Textured Black HDPE Pegboard, 1/4" [6.35mm] - 585 x 585 mm
$70.85 USD
Ships in 5 days
1/4 inch textured black HDPE pegboard with 3/16 inch diameter holes, spaced 1 inch apart. A great solution for workstation tool organization. Pegs (HW-HA-003-0001) can be purchased separately, they are sold in packs of 20.
Length:
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-022-0585 |
Weight | 2.0 kg |
Dimensions (L x W x H) | 583.0 x 583.0 x 6.35 mm |
Unit Price | $70.85 USD |
Material | Black HDPE |
Surface finish | Textured/Pebble Finish |
Associated Fasteners | 4 x HW-FN-015-0016 , 4 x HW-FN-002-0001 |
Light-Duty Fasteners | 4 x HW-FN-015-0010 , 4 x HW-FN-002-0001 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585