vention-logo-sm
Parts library
Soft-Gripping 0 Degree Four Finger Parallel SoftGripper
PR-SG-004-1000

Soft-Gripping 0 Degree Four Finger Parallel SoftGripper

SoftGripping

Four Finger Parallel SoftGripper - 0 Degree angle with ISO50 Adaptor. The SoftGripper are lightweight, easy to operate and have no sharp edges. The core of our grippers are the fingers. They adapt to the shape of any object without damaging the surface. The main advantages are the low weight, the speed and the capability to work with all kinds of food. Our pneumatically driven fingers are made of FDA-approved silicon rubber. Adapters are available for every robot on the market. The shape of the object to be gripped determines the base, which is an essential part of the gripper. A round object needs a centric base, an elongated or rectangular shape needs a parallel base. We offer different types of bases with a different number of fingers and different angles.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
SoftGripping Catalogue
SoftGripping PR-SG-00X-000X SG.IN.AN Operating instructions

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SG-004-1000
Unit Price$972.83 USD
Weight0.4 kg
Dimensions (L x W x H)300 x 200 x 150 mm
MaterialSilicone
Surface FinishN/A
Spec AttributeSpec Value
Performance
Max Payload0.6 kg
Spec AttributeSpec Value
Gripper Mechanical Information
Stroke Per Jaw50
Max. Gripping Force20 N
Closing Time0.1 s
Max. Permissible Finger Length70 mm
Min. Ambient Temperature -20 deg C
Max. Ambient Temperature 80 deg C
Repeatability (Gripping)5 mm
Mechanical InterfaceISO 9409-1-50-4-M6
Spec AttributeSpec Value
Gripper Air Supply
Pneumatic Connection8
Min. Operating Pressure 0.05 MPa
Max. Operating Pressure 0.1 MPa
Nominal Operating Pressure0.1 MPa

$972.83 USD

Sold by VentionShips from SoftGripping GmbH
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.