
Soft Gripper OFG
$4,111.33 USD
Ships in 10 days
The soft finger gripper OFG is used for industrial transport tasks in handling processes. It is intended to be used in combination with a robot or a handling system for gripping and holding sensitive or non-rigid products (e.g. products in net packaging or food). See Gripper Alignments section of the OFG Operating Instructions for the recommended workpiece dimensions. Gripper material: Anodized aluminum body with silicon fingers. 8mm OD (6mm ID) pneumatic hose is recommended (not included). The OFG controller is required (PR-SZ-001-0587), but it is not included in this kit.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SZ-001-0585 |
Weight | 0.73 kg |
Dimensions (L x W x H) | 181.0 x 135.0 x 135.0 mm |
Unit Price | $4,111.33 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
IP Rating | 68 |
Compatible Parts

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585