Small Gantry Enclosed Timing Belt Actuator, 290mm Length

Small Gantry Enclosed Timing Belt Actuator, 290mm Length

$1,665.23 USD
Ships in 3 days
Vention's enclosed timing belt actuator with an in-inline gantry is an all-in-one solution. This product includes the guideways and sensor mounts already built into the system and features a dust resistant design with no pinch points. Its compact design is ideal for applications with limited space. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Quantity:
Start a new design
Use desktop to design

Technical Drawings

What's Included

General Specifications

Spec Attribute Spec Value
Part Number MO-LM-045-0290
Weight 9.105 kg
Dimensions (L x W x H) 537.5 x 90.0 x 112.5 mm
Unit Price $1,665.23 USD
Material Steel, Aluminum
Surface finish Blue Anodized 10 um
Associated Fasteners 6 x HW-FN-003-0010
Light-Duty Fasteners 6 x HW-FN-003-0010

Technical Specifications

Spec Attribute Spec Value
Max Output Force 215 N
Load Capacity 1200 N
Stroke 215 mm
Repeatability 0.025 mm
Max Linear Speed 650 mm/s
Max Acceleration 2000 mm/s2
Displacement Ratio 208 mm/turn
Have a question about this part?
Ask in the forum! Go to the forum