Servo Motor Cable - MachineMotion 2
$290.40 USD
Ships next day
5m cable for MM2 compatible servo motors. Connect in between your servo motor cable and MachineMotion 2 controller. Includes all connections required for single axis functionality. Cable diameter of 15mm
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-100-5002__1 |
Weight | 1.232 kg |
Dimensions (L x W x H) | 400.0 x 400.0 x 50.0 mm |
Unit Price | $290.40 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Cable Length | 5000 mm |
Compatible Parts
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000
MachineMotion 2 Safety OUT Pigtail Cable - 2m
CE-CA-106-2000
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000