
Sensor Trigger for Linear Bearings
$8.97 USD
Ships next day
Used to trigger inductive proximity sensors (CE-SN-004-0001) when being used on linear shaft supported actuators.
Included fasteners:
2 x
HW-FN-003-0008
2 x
HW-WS-001-0001
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-HW-001-0004 |
Weight | 0.056 kg |
Dimensions (L x W x H) | 43.0 x 52.5 x 36.0 mm |
Unit Price | $8.97 USD |
Associated Fasteners | 2 x HW-FN-003-0008 , 2 x HW-WS-001-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-HW-001-0004 |
Weight | 0.056 kg |
Dimensions (L x W x H) | 43.0 x 52.5 x 36.0 mm |
Unit Price | $8.97 USD |
Associated Fasteners | 2 x HW-FN-003-0008 , 2 x HW-WS-001-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

16mm Linear Bearing with Housing
MO-LM-010-0001