vention-logo-sm
Parts library
SCHUNK EGK 40 Gripper For Small Components For Fanuc
PR-SK-106-0101

SCHUNK EGK 40 Gripper For Small Components For Fanuc

Schunk

SCHUNK EGK 40-MB-M-B two finger electric gripper for small components. It has a max gripping force of 150 N and a stroke per jaw of 41.5 mm. The gripper comes with the necessary components to connect it directly to the robot arm and two fingers. See technical specifications table below for more information regarding this part.

Technical Drawing
Technical Drawing
3D Model
Technical Documentation
Technical Documentation
SCHUNK EGK operating manual
SCHUNK software downloads
SCHUNK EGK commissioning instructions for Fanuc CRX
SCHUNK EGK assembly instructions

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SK-106-0101
Unit Price$4,584.00 USD
Weight1.52 kg
Dimensions (L x W x H)135 x 68 x 165 mm
Materialmultiple
Spec AttributeSpec Value
Technical Specifications
Max Payload0.5 Kg
Supply Voltage24 V
Grip width range83 mm
Grip Force150 N
Repeatability Including Backlash0.03 mm
accuracy± 0.2 mm
Max Linear Speed115 mm/s
Max Acceleration1000 mm/s2
Current Consumption0.25 A nominal
IP Rating67 (electronics), 20 (Guide/Base jaws)
Clean RoomCleanroom class ISO 14644-1:2015 (Grade 6)

$4,584 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.