![SCHUNK EGK 25 Gripper For Small Components For Fanuc CRX5iA](https://assets.vention.io/parts/images/PR-SK-106-0100/schunk-egk-25-gripper-for-small-components-for-fanuc-crx5ia.png)
SCHUNK EGK 25 Gripper For Small Components For Fanuc CRX5iA
$4,261.00 USD
Ships in 14 days
SCHUNK EGK 25-MB-M-B two finger electric gripper for small components. It has a max gripping force of 50 N and a stroke per jaw of 26.5 mm. The gripper comes with the necessary components to connect it directly to the CRX5iA and two fingers. See tehnical specifications table below for more information regarding this part.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SK-106-0100 |
Weight | 0.93 kg |
Dimensions (L x W x H) | 101.0 x 62.0 x 146.0 mm |
Unit Price | $4,261.00 USD |
Material | multiple |
Gripper Mechanical Information
Spec Attribute | Spec Value |
---|---|
Stroke Per Jaw | 26.5 mm |
Max. Gripping Force | 50 N |
Recommended Payload Weight | 0.25 kg |
Max Grip Width Range | 53 mm |
Coefficient of Friction at Contact | 1.5 |
Max. Permissible Finger Length | 50 mm |
Max. Permissible Weight Per Finger | 0.13 kg |
IP Rating (Electronics) | 67 |
IP Rating (Base/Jaws) | 20 |
Cleanroom Class | Cleanroom class ISO 14644-1:2015 (Grade 6) |
Min. Ambient Temperature | 5 °C |
Max. Ambient Temperature | 55 °C |
Repeatability (Gripping) | 0.03 mm |
Accuracy (Gripping) | ±0.10 mm |
Max. Moment Mx | 2.5 Nm |
Max. Moment My | 2 Nm |
Max. Moment Mz | 2 Nm |
Max. Axial Force Fz | 200 N |
Max. Linear Speed | 120 mm/s |
Max. Linear Acceleration | 1300 mm/s2 |
Gripper Communication/Control/Electrical
Spec Attribute | Spec Value |
---|---|
Communication Interface | Plug in, flange Connection/Internal Robot wiring . Modbus RTU |
Operating Voltage | 24 V |
Nominal Current Input | 0.23 A |
Features
Spec Attribute | Spec Value |
---|---|
Compatibility | CRX5iA |
Compatible Parts
![Cobot End Effector Plate Cobot End Effector Plate](https://assets.vention.io/parts/images/ST-RB-004-0001/thumb_cobot-end-effector-plate.png)
Cobot End Effector Plate
ST-RB-004-0001
![OnRobot RG2 2-finger Underactuated Gripper OnRobot RG2 2-finger Underactuated Gripper](https://assets.vention.io/parts/images/ST-RB-028-0008/thumb_onrobot-rg2-2-finger-underactuated-gripper.png)
OnRobot RG2 2-finger Underactuated Gripper
ST-RB-028-0008
![0.7 kW Router with Mounting Clamp 0.7 kW Router with Mounting Clamp](https://assets.vention.io/parts/images/MO-SM-020-0001/thumb_0-7-kw-router-with-mounting-clamp.png)
0.7 kW Router with Mounting Clamp
MO-SM-020-0001
![OnRobot 3FG15 3-finger Gripper OnRobot 3FG15 3-finger Gripper](https://assets.vention.io/parts/images/ST-RB-028-0009/thumb_onrobot-3fg15-3-finger-gripper.png)
OnRobot 3FG15 3-finger Gripper
ST-RB-028-0009
![Cobot Tooling Mounting Plate Cobot Tooling Mounting Plate](https://assets.vention.io/parts/images/ST-RB-001-0001__2/thumb_cobot-tooling-mounting-plate.png)
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2
![OnRobot VGC10 Compact Vacuum Gripper OnRobot VGC10 Compact Vacuum Gripper](https://assets.vention.io/parts/images/ST-RB-028-0006/thumb_onrobot-vgc10-compact-vacuum-gripper.png)
OnRobot VGC10 Compact Vacuum Gripper
ST-RB-028-0006
![OnRobot VGP20 Vacuum Gripper OnRobot VGP20 Vacuum Gripper](https://assets.vention.io/parts/images/ST-RB-028-0005/thumb_onrobot-vgp20-vacuum-gripper.png)
OnRobot VGP20 Vacuum Gripper
ST-RB-028-0005
![OnRobot RG6 2-finger Underactuated Gripper OnRobot RG6 2-finger Underactuated Gripper](https://assets.vention.io/parts/images/ST-RB-028-0007/thumb_onrobot-rg6-2-finger-underactuated-gripper.png)
OnRobot RG6 2-finger Underactuated Gripper
ST-RB-028-0007
![OnRobot 2FG7 2-finger Parallel Gripper OnRobot 2FG7 2-finger Parallel Gripper](https://assets.vention.io/parts/images/ST-RB-028-0010/thumb_onrobot-2fg7-2-finger-parallel-gripper.png)
OnRobot 2FG7 2-finger Parallel Gripper
ST-RB-028-0010
![OnRobot Dual Tool Changer OnRobot Dual Tool Changer](https://assets.vention.io/parts/images/ST-RB-028-0003/thumb_onrobot-dual-tool-changer.png)
OnRobot Dual Tool Changer
ST-RB-028-0003