Parts library

CE-SA-008-0000__3
Safety Module
The Safety Module connects to Vention's MachineMotion 2 controller and provides interface capability with all light curtains & area scanners available on Vention's platform. It is intended for applications where access needs to be restricted to certain areas.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Safety Module Datasheet (CE-SA-008-0000__3) | |
| Datalogic Laser Scanner & Light Curtain User Manual | |
| Keyence Laser Scanner & Light Curtain User Manual | |
| EU Declaration of Conformity Safety Module |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SA-008-0000__3 |
| Unit Price | $989.72 USD |
| Weight | 2.1 kg |
| Dimensions (L x W x H) | 178 x 151 x 84.5 mm |
| Material | ABS, Aluminum |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Certification | CE |
Questions about this part?
Post a question on Vention community forum for insights on this part.