
Roller Conveyor, 675mm x 450mm Unpowered Segment
$355.26 USD
Ships next day
Vention’s heavy duty conveyors facilitate the movement of large items, up to 624mm wide. Using poly-V belts, these rollers can drive three times more force than an O-Ring belt. Combine these conveyors with Vention’s MachineMotion, motors and sensors to fully automate your conveyor. For capacity and driving force, please consult the technical documentation.
Included fasteners:
Select dimension:
Length:
x 763.0 mm x 67.5 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-018-0675 |
Weight | 16.17367 kg |
Dimensions (L x W x H) | 450.0 x 763.0 x 67.5 mm |
Unit Price | $355.26 USD |
Associated Fasteners | 4 x HW-FN-003-0020 , 2 x HW-FN-003-0014 , 6 x HW-FN-002-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-018-0675 |
Weight | 16.17367 kg |
Dimensions (L x W x H) | 450.0 x 763.0 x 67.5 mm |
Unit Price | $355.26 USD |
Associated Fasteners | 4 x HW-FN-003-0020 , 2 x HW-FN-003-0014 , 6 x HW-FN-002-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585

45mm x 45mm Aluminum Gusset
ST-GP-003-0001

Universal M18 Sensor Bracket
CE-HW-001-0002

Round Extrusion Holder
ST-SP-004-0001 v2

Single Conveyor Roller Mounting Bracket
MO-CV-012-0001

Roller Conveyor, 855mm x 450mm Powered Segment
MO-CV-016-0855

Roller Conveyor, 855mm x 450mm Unpowered Segment
MO-CV-018-0855

Poly-V Heavy Duty Conveyor Roller, 855mm
MO-CV-015-0855