Robot Handle for UR3
$118.12 USD
Ships in 5 days
This handle is used to lift a Universal Robots UR3 more easily. Simply attach it to the base of the robot and it adds an ergonomic grip for an operator to move the robot from workstations to workstations.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CQ-001-0396 |
Weight | 0.3 kg |
Dimensions (L x W x H) | 38.0 x 149.0 x 223.0 mm |
Unit Price | $118.12 USD |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585