![Right Timing Belt Sensor Bumper](https://assets.vention.io/parts/images/MO-LM-015-0002__2/right-timing-belt-sensor-bumper.png)
Right Timing Belt Sensor Bumper
$27.23 USD
Ships next day
Mount on either end of the timing belt actuators to allow for a protective end stop that won't damage your equipment thanks to the included rubber bumpers.
A recessed flange can also accommodate any of Vention's M18 linear sensors and offer a parallel sensing option that will not damage the sensor at the end of travel.
Quantity:
Technical Drawings
What's Included
- 2 x M8 x 16mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-015-0002__2 |
Weight | 0.058 kg |
Dimensions (L x W x H) | 102.0 x 19.0 x 30.0 mm |
Unit Price | $27.23 USD |
Material | 6061-T6 & Rubber |
Surface finish | Dark Blue Anodized 6um |
Associated Fasteners | 2 x HW-FN-003-0016 |
Compatible Parts
![Non-Flush Inductive Proximity Sensor Non-Flush Inductive Proximity Sensor](https://assets.vention.io/parts/images/CE-SN-004-0001/thumb_non-flush-inductive-proximity-sensor.png)
Non-Flush Inductive Proximity Sensor
CE-SN-004-0001
![Timing Belt Actuator (585mm) Timing Belt Actuator (585mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2