Parts library

PR-RT-001-0537
R27 Dispense - Two Part Cartridge Kit
The Robot27 Dispense Two Part Cartridge Kit allows material dispensing from 50ml cartridges in ratios of 1:1, 2:1, and 4:1. Ideal to dispense epoxies, silicones & sealants.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-RT-001-0537 |
| Unit Price | $5,790.00 USD |
| Weight | 0.8 kg |
| Dimensions (L x W x H) | 63 x 329 x 149 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Compatible With | Universal Robots UR3, UR5, UR10, UR3e, UR5e, UR10e, UR16e |
Questions about this part?
Post a question on Vention community forum for insights on this part.